For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSVR ED - Bulkhead screw-in fitting, straight
Bill of material
XSVR NW 20 HL ED
DES
Identifier
XSVR NW 20 HL ED
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
22 mm
G1
Thread G1
G 3/4" -14
G2
Thread G2
M 30 x 2
D3
Diameter D3
32 mm
I
Length I
16 mm
L1
Length L1
71.0 mm
L2
Length L2
34.5 mm
SW
Width across flats SW
36 mm
S1
Width across flats S1
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.